Part Number | M (Fine) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNS-M10-P1.25-25 | M10 | 1.25 | 25 | 16 | 10 | 8 | 26 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNS-M-P | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Strength Class | 12.9 |
Application
Loosening countermeasureFixing thin plates, etc.
Characteristics
- Conforms to JIS B 1176, ISO 12474, and DIN 912.
- Fine screw thread hex socket head cap screws conforming to JIS B 1176.
- Strength class is 12.9. High strength.
- Compared to coarse threads, they have a large effective diameter and improved fatigue strength.
- The thread pitch is small, with more screw threads than coarse threads. Suitable when coarse threads do not provide sufficient screw threads.
- Because the screw thread lead angles are even smaller than those of coarse threads, there is minimal slippage on the screw thread surface, providing loosening countermeasures.