NBK logo

  • Special Screws
  • High Strength

SNS-M16-P1.5-45

Socket Head Cap Screws / Fine Thread

  • High strength
  • Fixing/Positioning
  • High Specific Strength

Dimension Drawing

SNS-M-PSocket Head Cap Screws / Fine Thread寸法図

Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNS-M16-P1.5-45 M16 1.5 45 24 16 14 104 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNS-M16-P1.5-45 M16 1.5 45 24 16 14 104 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNS-M16-P1.5-45 M16 1.5 45 24 16 14 104 CAD RFQ
Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNS-M16-P1.5-45 M16 1.5 45 24 16 14 104 CAD RFQ

Related Services

Material/Finish

SNS-M-P
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 12.9

Application

Loosening countermeasure
Fixing thin plates, etc.

Characteristics

  • Conforms to JIS B 1176, ISO 12474, and DIN 912.
  • Fine screw thread hex socket head cap screws conforming to JIS B 1176.
  • Strength class is 12.9. High strength.
  • Compared to coarse threads, they have a large effective diameter and improved fatigue strength.
  • The thread pitch is small, with more screw threads than coarse threads. Suitable when coarse threads do not provide sufficient screw threads.
  • Because the screw thread lead angles are even smaller than those of coarse threads, there is minimal slippage on the screw thread surface, providing loosening countermeasures.

Product List

Click here to see SNS-M16-P1.5

Click here to see SNS-M-P