NBK logo

  • Special Screws
  • High Strength

SNSU-M6-AT

Socket Head Cap Screws - SUH660

  • Heat-resistance
  • High strength
  • High Specific Strength

Dimension Drawing

SNSU-ATSocket Head Cap Screws - SUH660寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SNSU-M6-12-AT M6 1 12 10 6 5 10 6.4 CAD RFQ
SNSU-M6-16-AT M6 1 16 10 6 5 10 7.3 CAD RFQ
SNSU-M6-20-AT M6 1 20 10 6 5 10 8.2 CAD RFQ
SNSU-M6-25-AT M6 1 25 10 6 5 10 9.3 CAD RFQ
SNSU-M6-30-AT M6 1 30 10 6 5 10 10 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SNSU-M6-12-AT M6 1 12 10 6 5 10 6.4 CAD RFQ
SNSU-M6-16-AT M6 1 16 10 6 5 10 7.3 CAD RFQ
SNSU-M6-20-AT M6 1 20 10 6 5 10 8.2 CAD RFQ
SNSU-M6-25-AT M6 1 25 10 6 5 10 9.3 CAD RFQ
SNSU-M6-30-AT M6 1 30 10 6 5 10 10 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SNSU-M6-12-AT M6 1 12 10 6 5 10 6.4 CAD RFQ
SNSU-M6-16-AT M6 1 16 10 6 5 10 7.3 CAD RFQ
SNSU-M6-20-AT M6 1 20 10 6 5 10 8.2 CAD RFQ
SNSU-M6-25-AT M6 1 25 10 6 5 10 9.3 CAD RFQ
SNSU-M6-30-AT M6 1 30 10 6 5 10 10 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Max. Tightening
Torque*1 (N・m)
Mass
(g)
CAD
Download
RFQ
SNSU-M6-12-AT M6 1 12 10 6 5 10 6.4 CAD RFQ
SNSU-M6-16-AT M6 1 16 10 6 5 10 7.3 CAD RFQ
SNSU-M6-20-AT M6 1 20 10 6 5 10 8.2 CAD RFQ
SNSU-M6-25-AT M6 1 25 10 6 5 10 9.3 CAD RFQ
SNSU-M6-30-AT M6 1 30 10 6 5 10 10 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

Related Services

Material/Finish

SNSU-AT
Main Body SUH660 (Equivalent to A286)

Application

Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.
Semiconductor manufacturing equipment / gas turbines/steam turbines / coal-fired generating plants

Characteristics

  • SUH660 hex socket head cap screws.
  • SUH660 is heat-resistant austenitic steel equivalent to A286 (ASTM standards), which is mainly used in high-temperature environments.
  • The heat resistant temperature is 700°C. Retains high strength even in high temperature environments.
  • The strength per each screw is high, so smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • For high-specific strength screws which can be made smaller and lighter-weight, see “What is specific strength?”.
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

SUH660
Tensile Strength (N/mm2) 900 or Higher
0.2% Proof Load (N/mm2) 590 or Higher
Elongation (%) 15 or Higher

Mechanical properties are those with solution heat treatment + age hardening material.
Values in chart are for reference only. They are not guaranteed values.
Do not exceed the max. tightening torque.
Always carry out tests under performance conditions similar to actual conditions in advance in order to confirm safety.


Related Services

Product List

Click here to see SNSU-AT

Click here to see High Strength