• Special Screws (Bolts)
  • High Strength

SPA-LC/Plastic Low Profile Socket Head Screws - RENY

  • Space
  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-LCPlastic Low Profile Socket Head Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-6-LC M3 0.5 6 5.5 2 2 799 0.2 20 0.11 CAD RFQ
SPA-M3-8-LC M3 0.5 8 5.5 2 2 799 0.2 20 0.13 CAD RFQ
SPA-M3-10-LC M3 0.5 10 5.5 2 2 799 0.2 20 0.15 CAD RFQ
SPA-M3-12-LC M3 0.5 12 5.5 2 2 799 0.2 20 0.16 CAD RFQ
SPA-M3-16-LC M3 0.5 16 5.5 2 2 799 0.2 20 0.21 CAD RFQ
SPA-M3-20-LC M3 0.5 20 5.5 2 2 799 0.2 20 0.25 CAD RFQ
SPA-M3-6-LC(100) M3 0.5 6 5.5 2 2 799 0.2 100 0.11 CAD RFQ
SPA-M3-8-LC(100) M3 0.5 8 5.5 2 2 799 0.2 100 0.13 CAD RFQ
SPA-M3-10-LC(100) M3 0.5 10 5.5 2 2 799 0.2 100 0.15 CAD RFQ
SPA-M3-12-LC(100) M3 0.5 12 5.5 2 2 799 0.2 100 0.16 CAD RFQ
SPA-M3-16-LC(100) M3 0.5 16 5.5 2 2 799 0.2 100 0.21 CAD RFQ
SPA-M3-20-LC(100) M3 0.5 20 5.5 2 2 799 0.2 100 0.25 CAD RFQ
SPA-M3-6-LC(1000) M3 0.5 6 5.5 2 2 799 0.2 1000 0.11 CAD RFQ
SPA-M3-8-LC(1000) M3 0.5 8 5.5 2 2 799 0.2 1000 0.13 CAD RFQ
SPA-M3-10-LC(1000) M3 0.5 10 5.5 2 2 799 0.2 1000 0.15 CAD RFQ
SPA-M3-12-LC(1000) M3 0.5 12 5.5 2 2 799 0.2 1000 0.16 CAD RFQ
SPA-M3-16-LC(1000) M3 0.5 16 5.5 2 2 799 0.2 1000 0.21 CAD RFQ
SPA-M3-20-LC(1000) M3 0.5 20 5.5 2 2 799 0.2 1000 0.25 CAD RFQ
SPA-M4-6-LC M4 0.7 6 7 2.8 2.5 1286 0.74 20 0.24 CAD RFQ
SPA-M4-8-LC M4 0.7 8 7 2.8 2.5 1286 0.74 20 0.27 CAD RFQ
SPA-M4-10-LC M4 0.7 10 7 2.8 2.5 1286 0.74 20 0.31 CAD RFQ
SPA-M4-12-LC M4 0.7 12 7 2.8 2.5 1286 0.74 20 0.34 CAD RFQ
SPA-M4-16-LC M4 0.7 16 7 2.8 2.5 1286 0.74 20 0.4 CAD RFQ
SPA-M4-20-LC M4 0.7 20 7 2.8 2.5 1286 0.74 20 0.48 CAD RFQ
SPA-M4-25-LC M4 0.7 25 7 2.8 2.5 1286 0.74 20 0.58 CAD RFQ
SPA-M4-6-LC(100) M4 0.7 6 7 2.8 2.5 1286 0.74 100 0.24 CAD RFQ
SPA-M4-8-LC(100) M4 0.7 8 7 2.8 2.5 1286 0.74 100 0.27 CAD RFQ
SPA-M4-10-LC(100) M4 0.7 10 7 2.8 2.5 1286 0.74 100 0.31 CAD RFQ
SPA-M4-12-LC(100) M4 0.7 12 7 2.8 2.5 1286 0.74 100 0.34 CAD RFQ
SPA-M4-16-LC(100) M4 0.7 16 7 2.8 2.5 1286 0.74 100 0.4 CAD RFQ
SPA-M4-20-LC(100) M4 0.7 20 7 2.8 2.5 1286 0.74 100 0.48 CAD RFQ
SPA-M4-25-LC(100) M4 0.7 25 7 2.8 2.5 1286 0.74 100 0.58 CAD RFQ
SPA-M4-6-LC(1000) M4 0.7 6 7 2.8 2.5 1286 0.74 1000 0.24 CAD RFQ
SPA-M4-8-LC(1000) M4 0.7 8 7 2.8 2.5 1286 0.74 1000 0.27 CAD RFQ
SPA-M4-10-LC(1000) M4 0.7 10 7 2.8 2.5 1286 0.74 1000 0.31 CAD RFQ
SPA-M4-12-LC(1000) M4 0.7 12 7 2.8 2.5 1286 0.74 1000 0.34 CAD RFQ
SPA-M4-16-LC(1000) M4 0.7 16 7 2.8 2.5 1286 0.74 1000 0.4 CAD RFQ
SPA-M4-20-LC(500) M4 0.7 20 7 2.8 2.5 1286 0.74 500 0.48 CAD RFQ
SPA-M4-25-LC(500) M4 0.7 25 7 2.8 2.5 1286 0.74 500 0.58 CAD RFQ
SPA-M5-6-LC M5 0.8 6 8.5 3.5 3 1976 1.08 20 0.39 CAD RFQ
SPA-M5-8-LC M5 0.8 8 8.5 3.5 3 1976 1.08 20 0.41 CAD RFQ
SPA-M5-10-LC M5 0.8 10 8.5 3.5 3 1976 1.08 20 0.43 CAD RFQ
SPA-M5-12-LC M5 0.8 12 8.5 3.5 3 1976 1.08 20 0.48 CAD RFQ
SPA-M5-16-LC M5 0.8 16 8.5 3.5 3 1976 1.08 20 0.59 CAD RFQ
SPA-M5-20-LC M5 0.8 20 8.5 3.5 3 1976 1.08 20 0.71 CAD RFQ
SPA-M5-25-LC M5 0.8 25 8.5 3.5 3 1976 1.08 20 0.87 CAD RFQ
SPA-M5-30-LC M5 0.8 30 8.5 3.5 3 1976 1.08 20 1 CAD RFQ
SPA-M5-6-LC(100) M5 0.8 6 8.5 3.5 3 1976 1.08 100 0.39 CAD RFQ
SPA-M5-8-LC(100) M5 0.8 8 8.5 3.5 3 1976 1.08 100 0.41 CAD RFQ
SPA-M5-10-LC(100) M5 0.8 10 8.5 3.5 3 1976 1.08 100 0.43 CAD RFQ
SPA-M5-12-LC(100) M5 0.8 12 8.5 3.5 3 1976 1.08 100 0.48 CAD RFQ
SPA-M5-16-LC(100) M5 0.8 16 8.5 3.5 3 1976 1.08 100 0.59 CAD RFQ
SPA-M5-20-LC(100) M5 0.8 20 8.5 3.5 3 1976 1.08 100 0.71 CAD RFQ
SPA-M5-25-LC(100) M5 0.8 25 8.5 3.5 3 1976 1.08 100 0.87 CAD RFQ
SPA-M5-30-LC(100) M5 0.8 30 8.5 3.5 3 1976 1.08 100 1 CAD RFQ
SPA-M5-6-LC(500) M5 0.8 6 8.5 3.5 3 1976 1.08 500 0.39 CAD RFQ
SPA-M5-8-LC(500) M5 0.8 8 8.5 3.5 3 1976 1.08 500 0.41 CAD RFQ
SPA-M5-10-LC(500) M5 0.8 10 8.5 3.5 3 1976 1.08 500 0.43 CAD RFQ
SPA-M5-12-LC(500) M5 0.8 12 8.5 3.5 3 1976 1.08 500 0.48 CAD RFQ
SPA-M5-16-LC(500) M5 0.8 16 8.5 3.5 3 1976 1.08 500 0.59 CAD RFQ
SPA-M5-20-LC(500) M5 0.8 20 8.5 3.5 3 1976 1.08 500 0.71 CAD RFQ
SPA-M5-25-LC(250) M5 0.8 25 8.5 3.5 3 1976 1.08 250 0.87 CAD RFQ
SPA-M5-30-LC(250) M5 0.8 30 8.5 3.5 3 1976 1.08 250 1 CAD RFQ
SPA-M6-10-LC M6 1 10 10 4 4 2767 2.26 20 0.75 CAD RFQ
SPA-M6-12-LC M6 1 12 10 4 4 2767 2.26 20 0.82 CAD RFQ
SPA-M6-16-LC M6 1 16 10 4 4 2767 2.26 20 0.96 CAD RFQ
SPA-M6-20-LC M6 1 20 10 4 4 2767 2.26 20 1.1 CAD RFQ
SPA-M6-25-LC M6 1 25 10 4 4 2767 2.26 20 1.3 CAD RFQ
SPA-M6-30-LC M6 1 30 10 4 4 2767 2.26 20 1.5 CAD RFQ
SPA-M6-40-LC M6 1 40 10 4 4 2767 2.26 20 2.1 CAD RFQ
SPA-M6-10-LC(100) M6 1 10 10 4 4 2767 2.26 100 0.75 CAD RFQ
SPA-M6-12-LC(100) M6 1 12 10 4 4 2767 2.26 100 0.82 CAD RFQ
SPA-M6-16-LC(100) M6 1 16 10 4 4 2767 2.26 100 0.96 CAD RFQ
SPA-M6-20-LC(100) M6 1 20 10 4 4 2767 2.26 100 1.1 CAD RFQ
SPA-M6-25-LC(100) M6 1 25 10 4 4 2767 2.26 100 1.3 CAD RFQ
SPA-M6-30-LC(100) M6 1 30 10 4 4 2767 2.26 100 1.5 CAD RFQ
SPA-M6-40-LC(100) M6 1 40 10 4 4 2767 2.26 100 2.1 CAD RFQ
SPA-M6-10-LC(500) M6 1 10 10 4 4 2767 2.26 500 0.75 CAD RFQ
SPA-M6-12-LC(500) M6 1 12 10 4 4 2767 2.26 500 0.82 CAD RFQ
SPA-M6-16-LC(500) M6 1 16 10 4 4 2767 2.26 500 0.96 CAD RFQ
SPA-M6-20-LC(250) M6 1 20 10 4 4 2767 2.26 250 1.1 CAD RFQ
SPA-M6-25-LC(250) M6 1 25 10 4 4 2767 2.26 250 1.3 CAD RFQ
SPA-M6-30-LC(200) M6 1 30 10 4 4 2767 2.26 200 1.5 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-LC
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM low profile cap screws.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see High Strength

Click here to see Special Screws (Bolts)