• Special Screws (Bolts)
  • High Strength

SPA-TP/Plastic Cross Recessed Pan Head Tapping Screws - RENY

  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-TPPlastic Cross Recessed Pan Head Tapping Screws - RENY寸法図

Specs/CAD

Select

Nominal of Thread
All
M3
M4
L
All
8
10

Unit : mm

Part Number Nominal of Thread L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-8-TP M3 8 5.5 2 2 20 0.17 CAD RFQ
SPA-M3-10-TP M3 10 5.5 2 2 20 0.19 CAD RFQ
SPA-M3-8-TP(100) M3 8 5.5 2 2 100 0.17 CAD RFQ
SPA-M3-10-TP(100) M3 10 5.5 2 2 100 0.19 CAD RFQ
SPA-M3-8-TP(1000) M3 8 5.5 2 2 1000 0.17 CAD RFQ
SPA-M3-10-TP(1000) M3 10 5.5 2 2 1000 0.19 CAD RFQ
SPA-M4-8-TP M4 8 7 2.6 2 20 0.22 CAD RFQ
SPA-M4-10-TP M4 10 7 2.6 2 20 0.25 CAD RFQ
SPA-M4-8-TP(100) M4 8 7 2.6 2 100 0.22 CAD RFQ
SPA-M4-10-TP(100) M4 10 7 2.6 2 100 0.25 CAD RFQ
SPA-M4-8-TP(1000) M4 8 7 2.6 2 1000 0.22 CAD RFQ
SPA-M4-10-TP(1000) M4 10 7 2.6 2 1000 0.25 CAD RFQ
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
SPA-TP
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of refrigerating and freezing facilities
Electrical and electronic equipment / Offshore instruments / Plating facilities

Characteristics

  • RENYTM Phillips cross recessed pan head tapping screws.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see High Strength

Click here to see Special Screws (Bolts)