Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | t | Hexalobular Socket No. |
Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-#10-24-1/2-TZB-ALK | No.10-24UNC | 1/2 | 0.335 | 0.038 | 0.035 | 8 | 2.4 | 10 | 1.6 | CAD | RFQ |
| SET-#10-24-5/8-TZB-ALK | No.10-24UNC | 5/8 | 0.335 | 0.038 | 0.035 | 8 | 2.4 | 10 | 1.9 | CAD | RFQ |
| SET-#10-24-3/4-TZB-ALK | No.10-24UNC | 3/4 | 0.335 | 0.038 | 0.035 | 8 | 2.4 | 10 | 2.3 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SET-TZB-ALK(INCH) | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Equipment and devices using inch screw specifications
Screw return and fallout prevented
Characteristics
- Extra low profile hexalobular socket*1 cap screws with nylon patch. Inch screw type.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".

/11577_1.jpg?upd=20251209115832)
/11591_1.jpg?upd=20251209115832)
/11591_2.jpg?upd=20251209115833)
/11591_3.jpg?upd=20251209115833)
/11591_4.jpg?upd=20251209115833)
/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115724&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124926&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20251223180422&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115722&awscf_publishdate=2026-02-04 16:40)