• Special Screws
  • UNC Screws / UNF Screws

SETS-#4-40-5/16-ALK

Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SETS-ALK(INCH)Inch Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 t Hexalobular
Socket
No.
Max. Tightening
Torque*1
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#4-40-5/16-ALK No.4-40UNC 5/16 0.236 0.024 0.019 5 0.5 10 0.36 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SETS-ALK(INCH)
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Prevention of damage to screw heads
Reliable tightening
Equipment and devices using inch screw specifications
Screw return and fallout prevented

Characteristics

  • Inch type extra low profile cap screws with hexalobular socket*1.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Product List

Click here to see SETS-#4-40-ALK

Click here to see SETS-ALK(INCH)