Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | t | Hexalobular Socket No. |
Max. Tightening Torque*1 (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SETS-#6-32-3/8-ALK | No.6-32UNC | 3/8 | 0.295 | 0.034 | 0.029 | 6 | 0.95 | 10 | 0.7 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SETS-ALK(INCH) | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Equipment and devices using inch screw specifications
Screw return and fallout prevented
Characteristics
- Inch type extra low profile cap screws with hexalobular socket*1.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".

/11577_1.jpg?upd=20260123144255)
/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)



