Specs/CAD
Select
- # Nominal of Thread
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
- 3/8-16UNC
Unit : inch
| Part Number | # Nominal of Thread | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SHNS-#4-40 | No.4-40UNC | 1/4 | 0.098 | 10 | 0.58 | CAD | RFQ |
| SHNS-#6-32 | No.6-32UNC | 5/16 | 0.114 | 10 | 1.1 | CAD | RFQ |
| SHNS-#8-32 | No.8-32UNC | 11/32 | 0.13 | 10 | 1.4 | CAD | RFQ |
| SHNS-#10-24 | No.10-24UNC | 3/8 | 0.13 | 10 | 1.7 | CAD | RFQ |
| SHNS-#10-32 | No.10-32UNF | 3/8 | 0.13 | 10 | 1.6 | CAD | RFQ |
| SHNS-1/4-20 | 1/4-20UNC | 7/16 | 7/32 | 10 | 3.1 | CAD | RFQ |
| SHNS-5/16-18 | 5/16-18UNC | 1/2 | 17/64 | 10 | 5.4 | CAD | RFQ |
| SHNS-3/8-16 | 3/8-16UNC | 9/16 | 21/64 | 10 | 7.8 | CAD | RFQ |
●All dimensions are in inches.
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
| SHNS(INCH) | SWAS(INCH) | |
|---|---|---|
| Main body | Equivalent to SUS304 | Equivalent to SUS304 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Inch-thread hexagon nuts and washers.
-
SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
SWAS-IF(INCH)----MS15795 compliance
SWAS-IS(INCH)----ASME B18.21.1 compliance -
Use in combination with
SNSS(INCH) Socket Head Cap Screw(SNSS(INCH))
or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

/13332_1.jpg?upd=20250922124921)
/11576_1.jpg?upd=20251209115832&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)