Unit : inch
| Part Number | # Nominal of Thread | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SHNS-3/8-16 | 3/8-16UNC | 9/16 | 21/64 | 10 | 7.8 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SHNS(INCH) | SWAS(INCH) | |
|---|---|---|
| Main body | Equivalent to SUS304 | Equivalent to SUS304 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Inch-thread hexagon nuts and washers.
-
SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
SWAS-IF(INCH)----MS15795 compliance
SWAS-IS(INCH)----ASME B18.21.1 compliance -
Use in combination with
SNSS(INCH) Socket Head Cap Screw(SNSS(INCH))
or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

/13332_1.jpg?upd=20250922124921)
/13331_1.jpg?upd=20250922124921&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20251223180422&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134343&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134201&awscf_publishdate=2026-02-04 16:40)