• Special Screws
  • UNC Screws / UNF Screws

SHNS-#6-32

Hex Nut for Inch Screw

Dimension Drawing

SHNS(INCH)Hex Nut for Inch Screw寸法図

Unit : inch

Part Number # Nominal of Thread B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SHNS-#6-32 No.6-32UNC 5/16 0.114 10 1.1 CAD RFQ

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Material/Finish

SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Product List

Click here to see SHNS(INCH)

Click here to see UNC Screws / UNF Screws