Unit : inch
Part Number | # Nominal of Thread | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|
SHNS-#8-32 | No.8-32UNC | 11/32 | 0.13 | 10 | 1.4 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Material/Finish
SHNS(INCH) | SWAS(INCH) | |
---|---|---|
Main body | Equivalent to SUS304 | Equivalent to SUS304 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Inch-thread hexagon nuts and washers.
-
SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
SWAS-IF(INCH)----MS15795 compliance
SWAS-IS(INCH)----ASME B18.21.1 compliance -
Use in combination with
SNSS(INCH) Socket Head Cap Screw(SNSS(INCH))
or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).