• Special Screws (Bolts)
  • UNC Screws / UNF Screws

SKH(INCH)/Hex Keys for Inch Screws

Dimension Drawing

SKH(INCH)Hex Keys for Inch Screws寸法図

Specs/CAD

Unit : inch

Part Number Nominal of
B Width Across Flats
L1 L2 Inch Screw Size
SNSS
Inch Screw Size
SNBS
Mass
(g)
CAD
Download
RFQ
SKH-1/16 1/16 1.75 0.562 - #4-40 1 CAD RFQ
SKH-5/64 5/64 1.875 0.609 - #5-40・#6-32 1.7 CAD RFQ
SKH-3/32 3/32 2 0.656 #4-40・#5-40 #8-32 2.6 CAD RFQ
SKH-7/64 7/64 2.125 0.703 #6-32 - 3.7 CAD RFQ
SKH-1/8 1/8 2.25 0.75 - #10-24・#10-32 5.2 CAD RFQ
SKH-9/64 9/64 2.375 0.796 #8-32 - 6.9 CAD RFQ
SKH-5/32 5/32 2.5 0.844 #10-24・#10-32・#12-24 1/4-20 9 CAD RFQ
SKH-3/16 3/16 2.75 0.938 1/4-20・1/4-28 - 14 CAD RFQ
SKH-1/4 1/4 3.25 1.125 5/16-18 - 30 CAD RFQ
SKH-5/16 5/16 3.75 1.25 3/8-16 - 54 CAD RFQ

●All dimensions are in inches.

Material/Finish

SKH(INCH)
Main Body Alloyed Steel(Hardness 50 HRC or higher)
Ferrosoferric Oxide Coating

Application

Installing and removing inch screws

Characteristics

  • Hexagon Keys for Inch Screws only.

Product List

Click here to see UNC Screws / UNF Screws

Click here to see Special Screws (Bolts)