• Special Screws (Bolts)
  • UNC Screws / UNF Screws

SNSS-1/4-28

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Specs/CAD

Select

# Nominal of Thread
All
1/4-28UNF
L
All
3/8"
1/2"
5/8"
3/4"
1"
1-1/4"

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-1/4-28-3/8 1/4-28UNF 3/8 0.375 0.25 Full Thread 3/16 10 5.1 CAD RFQ
SNSS-1/4-28-1/2 1/4-28UNF 1/2 0.375 0.25 Full Thread 3/16 10 5.7 CAD RFQ
SNSS-1/4-28-5/8 1/4-28UNF 5/8 0.375 0.25 Full Thread 3/16 10 6.4 CAD RFQ
SNSS-1/4-28-3/4 1/4-28UNF 3/4 0.375 0.25 Full Thread 3/16 10 7.1 CAD RFQ
SNSS-1/4-28-1 1/4-28UNF 1 0.375 0.25 Full Thread 3/16 10 8.4 CAD RFQ
SNSS-1/4-28-1 1/4 1/4-28UNF 1-1/4 0.375 0.25 1 3/16 10 9.7 CAD RFQ

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Related Services

Product List

Click here to see SNSS(INCH)

Click here to see UNC Screws / UNF Screws