Specs/CAD
Select
- # Nominal of Thread
- All
- No.10-32UNF
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | L2 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-#10-32-3/16 | No.10-32UNF | 3/16 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 2.2 | CAD | RFQ |
| SNSS-#10-32-1/4 | No.10-32UNF | 1/4 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 2.3 | CAD | RFQ |
| SNSS-#10-32-5/16 | No.10-32UNF | 5/16 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 2.5 | CAD | RFQ |
| SNSS-#10-32-3/8 | No.10-32UNF | 3/8 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 2.7 | CAD | RFQ |
| SNSS-#10-32-1/2 | No.10-32UNF | 1/2 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 3.1 | CAD | RFQ |
| SNSS-#10-32-5/8 | No.10-32UNF | 5/8 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 3.5 | CAD | RFQ |
| SNSS-#10-32-3/4 | No.10-32UNF | 3/4 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 3.8 | CAD | RFQ |
| SNSS-#10-32-7/8 | No.10-32UNF | 7/8 | 0.312 | 0.19 | Full Thread | 5/32 | 10 | 4.2 | CAD | RFQ |
| SNSS-#10-32-1 | No.10-32UNF | 1 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 4.6 | CAD | RFQ |
| SNSS-#10-32-1 1/4 | No.10-32UNF | 1-1/4 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 5.3 | CAD | RFQ |
| SNSS-#10-32-1 1/2 | No.10-32UNF | 1-1/2 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 6.1 | CAD | RFQ |
| SNSS-#10-32-1 3/4 | No.10-32UNF | 1-3/4 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 6.9 | CAD | RFQ |
| SNSS-#10-32-2 | No.10-32UNF | 2 | 0.312 | 0.19 | 0.88 | 5/32 | 10 | 7.6 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

/13332_1.jpg?upd=20250922124912)
/13331_1.jpg?upd=20250922124912&awscf_publishdate=2026-02-04 16:40)
/11381_1.jpg?upd=20251205095821&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20251223180426&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134201&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124926&awscf_publishdate=2026-02-04 16:40)