Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | L2 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-#4-40-3/16 | No.4-40UNC | 3/16 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.51 | CAD | RFQ |
| SNSS-#4-40-1/4 | No.4-40UNC | 1/4 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.57 | CAD | RFQ |
| SNSS-#4-40-5/16 | No.4-40UNC | 5/16 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.63 | CAD | RFQ |
| SNSS-#4-40-3/8 | No.4-40UNC | 3/8 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.69 | CAD | RFQ |
| SNSS-#4-40-1/2 | No.4-40UNC | 1/2 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.82 | CAD | RFQ |
| SNSS-#4-40-5/8 | No.4-40UNC | 5/8 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.94 | CAD | RFQ |
| SNSS-#4-40-3/4 | No.4-40UNC | 3/4 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 1.1 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

/13332_1.jpg?upd=20260416134215)
/13331_1.jpg?upd=20260416134214&awscf_publishdate=2026-04-27 18:43)
/13331_1.jpg?upd=20260416134232&awscf_publishdate=2026-04-27 18:43)
/11576_1.jpg?upd=20260416093343&awscf_publishdate=2026-04-27 18:43)
/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-04-27 18:43)
/14306_1.jpg?upd=20260417092000&awscf_publishdate=2026-04-27 18:43)