NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

SNSS-#6-32

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Specs/CAD

Select

# Nominal of Thread
All
No.6-32UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"
1-1/4"
1-1/2"
1-3/4"
2"

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 10 0.98 CAD RFQ
SNSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 10 1.1 CAD RFQ
SNSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 10 1.2 CAD RFQ
SNSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 10 1.4 CAD RFQ
SNSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 10 1.5 CAD RFQ
SNSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 10 1.7 CAD RFQ
SNSS-#6-32-7/8 No.6-32UNC 7/8 0.226 0.138 0.75 7/64 10 1.9 CAD RFQ
SNSS-#6-32-1 No.6-32UNC 1 0.226 0.138 0.75 7/64 10 2.1 CAD RFQ
SNSS-#6-32-1 1/4 No.6-32UNC 1-1/4 0.226 0.138 0.75 7/64 10 2.5 CAD RFQ
SNSS-#6-32-1 1/2 No.6-32UNC 1-1/2 0.226 0.138 0.75 7/64 10 2.8 CAD RFQ
SNSS-#6-32-1 3/4 No.6-32UNC 1-3/4 0.226 0.138 0.75 7/64 10 3.2 CAD RFQ
SNSS-#6-32-2 No.6-32UNC 2 0.226 0.138 0.75 7/64 10 3.6 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 10 0.98 CAD RFQ
SNSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 10 1.1 CAD RFQ
SNSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 10 1.2 CAD RFQ
SNSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 10 1.4 CAD RFQ
SNSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 10 1.5 CAD RFQ
SNSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 10 1.7 CAD RFQ
SNSS-#6-32-7/8 No.6-32UNC 7/8 0.226 0.138 0.75 7/64 10 1.9 CAD RFQ
SNSS-#6-32-1 No.6-32UNC 1 0.226 0.138 0.75 7/64 10 2.1 CAD RFQ
SNSS-#6-32-1 1/4 No.6-32UNC 1-1/4 0.226 0.138 0.75 7/64 10 2.5 CAD RFQ
SNSS-#6-32-1 1/2 No.6-32UNC 1-1/2 0.226 0.138 0.75 7/64 10 2.8 CAD RFQ
SNSS-#6-32-1 3/4 No.6-32UNC 1-3/4 0.226 0.138 0.75 7/64 10 3.2 CAD RFQ
SNSS-#6-32-2 No.6-32UNC 2 0.226 0.138 0.75 7/64 10 3.6 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 10 0.98 CAD RFQ
SNSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 10 1.1 CAD RFQ
SNSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 10 1.2 CAD RFQ
SNSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 10 1.4 CAD RFQ
SNSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 10 1.5 CAD RFQ
SNSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 10 1.7 CAD RFQ
SNSS-#6-32-7/8 No.6-32UNC 7/8 0.226 0.138 0.75 7/64 10 1.9 CAD RFQ
SNSS-#6-32-1 No.6-32UNC 1 0.226 0.138 0.75 7/64 10 2.1 CAD RFQ
SNSS-#6-32-1 1/4 No.6-32UNC 1-1/4 0.226 0.138 0.75 7/64 10 2.5 CAD RFQ
SNSS-#6-32-1 1/2 No.6-32UNC 1-1/2 0.226 0.138 0.75 7/64 10 2.8 CAD RFQ
SNSS-#6-32-1 3/4 No.6-32UNC 1-3/4 0.226 0.138 0.75 7/64 10 3.2 CAD RFQ
SNSS-#6-32-2 No.6-32UNC 2 0.226 0.138 0.75 7/64 10 3.6 CAD RFQ
Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-#6-32-1/4 No.6-32UNC 1/4 0.226 0.138 Full Thread 7/64 10 0.98 CAD RFQ
SNSS-#6-32-5/16 No.6-32UNC 5/16 0.226 0.138 Full Thread 7/64 10 1.1 CAD RFQ
SNSS-#6-32-3/8 No.6-32UNC 3/8 0.226 0.138 Full Thread 7/64 10 1.2 CAD RFQ
SNSS-#6-32-1/2 No.6-32UNC 1/2 0.226 0.138 Full Thread 7/64 10 1.4 CAD RFQ
SNSS-#6-32-5/8 No.6-32UNC 5/8 0.226 0.138 Full Thread 7/64 10 1.5 CAD RFQ
SNSS-#6-32-3/4 No.6-32UNC 3/4 0.226 0.138 Full Thread 7/64 10 1.7 CAD RFQ
SNSS-#6-32-7/8 No.6-32UNC 7/8 0.226 0.138 0.75 7/64 10 1.9 CAD RFQ
SNSS-#6-32-1 No.6-32UNC 1 0.226 0.138 0.75 7/64 10 2.1 CAD RFQ
SNSS-#6-32-1 1/4 No.6-32UNC 1-1/4 0.226 0.138 0.75 7/64 10 2.5 CAD RFQ
SNSS-#6-32-1 1/2 No.6-32UNC 1-1/2 0.226 0.138 0.75 7/64 10 2.8 CAD RFQ
SNSS-#6-32-1 3/4 No.6-32UNC 1-3/4 0.226 0.138 0.75 7/64 10 3.2 CAD RFQ
SNSS-#6-32-2 No.6-32UNC 2 0.226 0.138 0.75 7/64 10 3.6 CAD RFQ

●All dimensions are in inches.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Application

Equipment and devices using inch screw specifications

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Related Services

Product List

Click here to see SNSS(INCH)

Click here to see UNC Screws, UNF Screws