Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | B | L1 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPE-5/16-18-1/2-H | 5/16-18UNC | 1/2 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 1.8 | CAD | RFQ |
| SPE-5/16-18-5/8-H | 5/16-18UNC | 5/8 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 2 | CAD | RFQ |
| SPE-5/16-18-3/4-H | 5/16-18UNC | 3/4 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 2.3 | CAD | RFQ |
| SPE-5/16-18-7/8-H | 5/16-18UNC | 7/8 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 2.5 | CAD | RFQ |
| SPE-5/16-18-1-H | 5/16-18UNC | 1 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 2.7 | CAD | RFQ |
| SPE-5/16-18-1 1/4-H | 5/16-18UNC | 1-1/4 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 3.1 | CAD | RFQ |
| SPE-5/16-18-1 1/2-H | 5/16-18UNC | 1-1/2 | 0.500 | 7/32 | 2915 | 3.80 | 10 | 3.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-H(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex head bolts.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251201134201)
/14321_1.jpg?upd=20251201134201)
/14306_1.jpg?upd=20251201134201&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134213&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124918&awscf_publishdate=2026-02-04 16:40)
/11576_1.jpg?upd=20251223180424&awscf_publishdate=2026-02-04 16:40)