Unit : inch
| Part Number | # Nominal of Thread | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SPE-#6-32-N(100) | No.6-32UNC | 5/16 | 0.114 | 100 | 0.14 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-N(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex nuts.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251201134223)
/14306_1.jpg?upd=20251201134223&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134213&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134343&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201134218&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124918&awscf_publishdate=2026-02-04 16:40)