Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread |
L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-#10-24-3/8-P(100) | No.10-24UNC | 3/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.47 | CAD | RFQ |
| SPE-#10-24-1/2-P(100) | No.10-24UNC | 1/2 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.51 | CAD | RFQ |
| SPE-#10-24-5/8-P(100) | No.10-24UNC | 5/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.54 | CAD | RFQ |
| SPE-#10-24-3/4-P(100) | No.10-24UNC | 3/4 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.58 | CAD | RFQ |
| SPE-#10-24-7/8-P(100) | No.10-24UNC | 7/8 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.61 | CAD | RFQ |
| SPE-#10-24-1-P(100) | No.10-24UNC | 1 | 0.373 | 0.133 | 2 | 919 | 0.84 | 100 | 0.65 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-P(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK Phillips cross recessed pan head machine screws.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251216165822)
/14321_1.jpg?upd=20251216165822)
/14306_1.jpg?upd=20251216165822&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115725&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115727&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124912&awscf_publishdate=2026-02-04 16:40)
/13331_1.jpg?upd=20250922124918&awscf_publishdate=2026-02-04 16:40)