Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEG-#8-32-1/2-P | No.8-32UNC | 1/2 | 0.322 | 0.115 | 2 | 1017 | 0.79 | 10 | 0.27 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPEG-P(INCH) | |
|---|---|
| Main Body | PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown) (Glass Fiber 30%) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- Cross-recessed pan head machine screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260106115724)
/14321_1.jpg?upd=20260106115725)
/14306_1.jpg?upd=20260106115724&awscf_publishdate=2026-02-04 16:40)


/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)
