Specs/CAD
Unit : inch
| Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SWAS-#4-IF | No.4 | 0.125 | 0.312 | 0.025 | 10 | 0.21 | CAD | RFQ |
| SWAS-#6-IF | No.6 | 0.156 | 0.375 | 0.036 | 10 | 0.43 | CAD | RFQ |
| SWAS-#8-IF | No.8 | 0.187 | 0.375 | 0.036 | 10 | 0.39 | CAD | RFQ |
| SWAS-#10-IF | No.10 | 0.218 | 0.437 | 0.036 | 10 | 0.53 | CAD | RFQ |
| SWAS-1/4-IF | 1/4 | 0.281 | 0.625 | 0.051 | 10 | 1.6 | CAD | RFQ |
| SWAS-5/16-IF | 5/16 | 0.343 | 0.687 | 0.051 | 10 | 1.8 | CAD | RFQ |
| SWAS-3/8-IF | 3/8 | 0.406 | 0.812 | 0.051 | 10 | 2.6 | CAD | RFQ |
●All dimensions are in inches.
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SHNS(INCH) | SWAS(INCH) | |
|---|---|---|
| Main body | Equivalent to SUS304 | Equivalent to SUS304 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Inch-thread hexagon nuts and washers.
-
SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
SWAS-IF(INCH)----MS15795 compliance
SWAS-IS(INCH)----ASME B18.21.1 compliance -
Use in combination with
SNSS(INCH) Socket Head Cap Screw(SNSS(INCH))
or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).


/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-04-08 19:00)
/13331_1.jpg?upd=20250922124921&awscf_publishdate=2026-04-08 19:00)

/14306_1.jpg?upd=20251216165823&awscf_publishdate=2026-04-08 19:00)