NBK logo

  • Special Screws
  • UNC Screws, UNF Screws

SWAS-#6-IF

Flat Washer for Inch Screw

Dimension Drawing

SWAS-IFFlat Washer for Inch Screw寸法図

Unit : inch

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-#6-IF No.6 0.156 0.375 0.036 10 0.43 CAD RFQ

●All dimensions are in inches.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap Screw(SNSS(INCH)
    or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).

Related Services

Product List

Click here to see SWAS-IF

Click here to see UNC Screws, UNF Screws