Specs/CAD
Unit : inch
| Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SWAS-#4-IS | No.4 | 0.114 | 0.209 | 0.025 | 10 | 0.078 | CAD | RFQ |
| SWAS-#6-IS | No.6 | 0.141 | 0.25 | 0.031 | 10 | 0.13 | CAD | RFQ |
| SWAS-#8-IS | No.8 | 0.167 | 0.293 | 0.04 | 10 | 0.24 | CAD | RFQ |
| SWAS-#10-IS | No.10 | 0.193 | 0.334 | 0.047 | 10 | 0.36 | CAD | RFQ |
| SWAS-1/4-IS | 1/4 | 0.252 | 0.487 | 0.062 | 10 | 1.1 | CAD | RFQ |
| SWAS-5/16-IS | 5/16 | 0.314 | 0.583 | 0.078 | 10 | 1.9 | CAD | RFQ |
| SWAS-3/8-IS | 3/8 | 0.377 | 0.68 | 0.094 | 10 | 3.1 | CAD | RFQ |
●All dimensions are in inches.
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SHNS(INCH) | SWAS(INCH) | |
|---|---|---|
| Main body | Equivalent to SUS304 | Equivalent to SUS304 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Inch-thread hexagon nuts and washers.
-
SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
SWAS-IF(INCH)----MS15795 compliance
SWAS-IS(INCH)----ASME B18.21.1 compliance -
Use in combination with
SNSS(INCH) Socket Head Cap Screw(SNSS(INCH))
or SNBS(INCH) Socket Bottom Head Screw(SNBS(INCH)).


/13331_1.jpg?upd=20250922124921&awscf_publishdate=2026-04-08 19:00)

/14306_1.jpg?upd=20251216165823&awscf_publishdate=2026-04-08 19:00)
/14306_1.jpg?upd=20260106115722&awscf_publishdate=2026-04-08 19:00)