• Special Screws
  • Electrical Insulation

SCX-M6-N

Hex Nuts - Ceramic

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-NHex Nuts - Ceramic寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
CAD
Download
RFQ
SCX-M6-N M6 1 10 5 1.2 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SCX-N
Main Body Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • They have excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws

Related Services

Product List

Click here to see SCX-N

Click here to see Electrical Insulation