NBK logo

  • Special Screws
  • Electrical Insulation

SPC-M2.6-F

Plastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC

Dimension Drawing

SPC-FPlastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.6
L
All
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 CAD RFQ
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 CAD RFQ
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 CAD RFQ
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 CAD RFQ
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 CAD RFQ
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 CAD RFQ
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 CAD RFQ
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 CAD RFQ
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 CAD RFQ
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 CAD RFQ
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 CAD RFQ
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 CAD RFQ
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 CAD RFQ
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 CAD RFQ
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 CAD RFQ
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 196 0.12 50 0.032 CAD RFQ
SPC-M2.6-5-F M2.6 0.45 5 5.2 1.5 1 196 0.12 50 0.036 CAD RFQ
SPC-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 196 0.12 50 0.041 CAD RFQ
SPC-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 196 0.12 50 0.05 CAD RFQ
SPC-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 196 0.12 50 0.059 CAD RFQ
SPC-M2.6-12-F M2.6 0.45 12 5.2 1.5 1 196 0.12 50 0.069 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

Related Services

Material/Finish

SPC-F
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPC-F

Click here to see Electrical Insulation