• Special Screws
  • Electrical Insulation

SPC-M8-F

Plastic Cross Recessed Flat Head Machine Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-FPlastic Cross Recessed Flat Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M8-10-F M8 1.25 10 16 4.4 3 2088 3.2 20 0.87 CAD RFQ
SPC-M8-12-F M8 1.25 12 16 4.4 3 2088 3.2 20 0.97 CAD RFQ
SPC-M8-15-F M8 1.25 15 16 4.4 3 2088 3.2 20 1.2 CAD RFQ
SPC-M8-20-F M8 1.25 20 16 4.4 3 2088 3.2 20 1.4 CAD RFQ
SPC-M8-25-F M8 1.25 25 16 4.4 3 2088 3.2 20 1.7 CAD RFQ
SPC-M8-30-F M8 1.25 30 16 4.4 3 2088 3.2 20 1.9 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPC-F
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) Phillips cross recessed flat head machine screws.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Related Services

Product List

Click here to see SPC-F

Click here to see Electrical Insulation