Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 481 | 0.39 | 50 | 0.26 | CAD | RFQ |
| SPC-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | 481 | 0.39 | 50 | 0.29 | CAD | RFQ |
| SPC-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | 481 | 0.39 | 50 | 0.28 | CAD | RFQ |
| SPC-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | 481 | 0.39 | 50 | 0.4 | CAD | RFQ |
| SPC-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | 481 | 0.39 | 50 | 0.48 | CAD | RFQ |
| SPC-M4-10-H(1000) | M4 | 0.7 | 10 | 7 | 2.8 | 481 | 0.39 | 1000 | 0.26 | CAD | RFQ |
| SPC-M4-12-H(1000) | M4 | 0.7 | 12 | 7 | 2.8 | 481 | 0.39 | 1000 | 0.29 | CAD | RFQ |
| SPC-M4-15-H(1000) | M4 | 0.7 | 15 | 7 | 2.8 | 481 | 0.39 | 1000 | 0.28 | CAD | RFQ |
| SPC-M4-20-H(500) | M4 | 0.7 | 20 | 7 | 2.8 | 481 | 0.39 | 500 | 0.4 | CAD | RFQ |
| SPC-M4-25-H(500) | M4 | 0.7 | 25 | 7 | 2.8 | 481 | 0.39 | 500 | 0.48 | CAD | RFQ |
| SPC-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | 797 | 0.8 | 50 | 0.43 | CAD | RFQ |
| SPC-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | 797 | 0.8 | 50 | 0.46 | CAD | RFQ |
| SPC-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | 797 | 0.8 | 50 | 0.52 | CAD | RFQ |
| SPC-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | 797 | 0.8 | 50 | 0.64 | CAD | RFQ |
| SPC-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | 797 | 0.8 | 50 | 0.76 | CAD | RFQ |
| SPC-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | 797 | 0.8 | 50 | 0.87 | CAD | RFQ |
| SPC-M5-35-H | M5 | 0.8 | 35 | 8 | 3.5 | 797 | 0.8 | 50 | 0.99 | CAD | RFQ |
| SPC-M5-10-H(1000) | M5 | 0.8 | 10 | 8 | 3.5 | 797 | 0.8 | 1000 | 0.43 | CAD | RFQ |
| SPC-M5-12-H(1000) | M5 | 0.8 | 12 | 8 | 3.5 | 797 | 0.8 | 1000 | 0.46 | CAD | RFQ |
| SPC-M5-15-H(500) | M5 | 0.8 | 15 | 8 | 3.5 | 797 | 0.8 | 500 | 0.52 | CAD | RFQ |
| SPC-M5-20-H(500) | M5 | 0.8 | 20 | 8 | 3.5 | 797 | 0.8 | 500 | 0.64 | CAD | RFQ |
| SPC-M5-25-H(500) | M5 | 0.8 | 25 | 8 | 3.5 | 797 | 0.8 | 500 | 0.76 | CAD | RFQ |
| SPC-M5-30-H(250) | M5 | 0.8 | 30 | 8 | 3.5 | 797 | 0.8 | 250 | 0.87 | CAD | RFQ |
| SPC-M5-35-H(250) | M5 | 0.8 | 35 | 8 | 3.5 | 797 | 0.8 | 250 | 0.99 | CAD | RFQ |
| SPC-M6-10-H | M6 | 1 | 10 | 10 | 4 | 1136 | 1.2 | 20 | 0.69 | CAD | RFQ |
| SPC-M6-12-H | M6 | 1 | 12 | 10 | 4 | 1136 | 1.2 | 20 | 0.75 | CAD | RFQ |
| SPC-M6-15-H | M6 | 1 | 15 | 10 | 4 | 1136 | 1.2 | 20 | 0.72 | CAD | RFQ |
| SPC-M6-20-H | M6 | 1 | 20 | 10 | 4 | 1136 | 1.2 | 20 | 0.98 | CAD | RFQ |
| SPC-M6-25-H | M6 | 1 | 25 | 10 | 4 | 1136 | 1.2 | 20 | 1.2 | CAD | RFQ |
| SPC-M6-30-H | M6 | 1 | 30 | 10 | 4 | 1136 | 1.2 | 20 | 1.4 | CAD | RFQ |
| SPC-M6-35-H | M6 | 1 | 35 | 10 | 4 | 1136 | 1.2 | 20 | 1.5 | CAD | RFQ |
| SPC-M6-40-H | M6 | 1 | 40 | 10 | 4 | 1136 | 1.2 | 20 | 1.7 | CAD | RFQ |
| SPC-M6-10-H(500) | M6 | 1 | 10 | 10 | 4 | 1136 | 1.2 | 500 | 0.69 | CAD | RFQ |
| SPC-M6-12-H(500) | M6 | 1 | 12 | 10 | 4 | 1136 | 1.2 | 500 | 0.75 | CAD | RFQ |
| SPC-M6-15-H(500) | M6 | 1 | 15 | 10 | 4 | 1136 | 1.2 | 500 | 0.72 | CAD | RFQ |
| SPC-M6-20-H(250) | M6 | 1 | 20 | 10 | 4 | 1136 | 1.2 | 250 | 0.98 | CAD | RFQ |
| SPC-M6-25-H(250) | M6 | 1 | 25 | 10 | 4 | 1136 | 1.2 | 250 | 1.2 | CAD | RFQ |
| SPC-M6-30-H(250) | M6 | 1 | 30 | 10 | 4 | 1136 | 1.2 | 250 | 1.4 | CAD | RFQ |
| SPC-M6-35-H(200) | M6 | 1 | 35 | 10 | 4 | 1136 | 1.2 | 200 | 1.5 | CAD | RFQ |
| SPC-M6-40-H(200) | M6 | 1 | 40 | 10 | 4 | 1136 | 1.2 | 200 | 1.7 | CAD | RFQ |
| SPC-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | 2088 | 3.2 | 10 | 1.5 | CAD | RFQ |
| SPC-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | 2088 | 3.2 | 10 | 1.6 | CAD | RFQ |
| SPC-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | 2088 | 3.2 | 10 | 1.7 | CAD | RFQ |
| SPC-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | 2088 | 3.2 | 10 | 2 | CAD | RFQ |
| SPC-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | 2088 | 3.2 | 10 | 2.3 | CAD | RFQ |
| SPC-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | 2088 | 3.2 | 10 | 2.6 | CAD | RFQ |
| SPC-M8-10-H(250) | M8 | 1.25 | 10 | 13 | 5.5 | 2088 | 3.2 | 250 | 1.5 | CAD | RFQ |
| SPC-M8-12-H(250) | M8 | 1.25 | 12 | 13 | 5.5 | 2088 | 3.2 | 250 | 1.6 | CAD | RFQ |
| SPC-M8-15-H(200) | M8 | 1.25 | 15 | 13 | 5.5 | 2088 | 3.2 | 200 | 1.7 | CAD | RFQ |
| SPC-M8-20-H(200) | M8 | 1.25 | 20 | 13 | 5.5 | 2088 | 3.2 | 200 | 2 | CAD | RFQ |
| SPC-M8-25-H(100) | M8 | 1.25 | 25 | 13 | 5.5 | 2088 | 3.2 | 100 | 2.3 | CAD | RFQ |
| SPC-M8-30-H(100) | M8 | 1.25 | 30 | 13 | 5.5 | 2088 | 3.2 | 100 | 2.6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-H | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex head bolts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws