Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M10-15-H-WH | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 3363 | 6.38 | 5 | 3.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-H-WH | |
|---|---|
| Main Body | PC (Polycarbonate) (White) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex head bolts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws






