• Special Screws (Bolts)
  • Electrical Insulation

SPC-S-BK/Plastic Slotted Set Screws - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-S-BKPlastic Slotted Set Screws - PC寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L a Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M6-6-S-BK M6 1 6 1.5 20 0.25 CAD RFQ
SPC-M6-6-S-BK(1000) M6 1 6 1.5 1000 0.25 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-S-BK
Main Body PC (Polycarbonate) (Black)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) slotted setscrews.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)