• Special Screws (Bolts)
  • Electrical Insulation

SPC-Z/Plastic Threaded Rods - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-ZPlastic Threaded Rod - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
L
All
300

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SPC-M6-Z M6 1 300 1136 11 CAD RFQ
SPC-M8-Z M8 1.25 300 2088 14 CAD RFQ
SPC-M10-Z M10 1.5 300 3363 28 CAD RFQ
SPC-M12-Z M12 1.75 300 4953 41 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-Z
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) threaded rods.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)