• Special Screws (Bolts)
  • Electrical Insulation

SPE-F/Plastic Cross Recessed Flat Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Electrical Insulation

Dimension Drawing

SPE-FPlastic Screw - Cross Recessed Flat Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M2-4-F M2 0.4 4 4 1.2 1 165 0.071 20 0.02 CAD RFQ
SPE-M2-5-F M2 0.4 5 4 1.2 1 165 0.071 20 0.023 CAD RFQ
SPE-M2-6-F M2 0.4 6 4 1.2 1 165 0.071 20 0.03 CAD RFQ
SPE-M2-8-F M2 0.4 8 4 1.2 1 165 0.071 20 0.035 CAD RFQ
SPE-M2-10-F M2 0.4 10 4 1.2 1 165 0.071 20 0.039 CAD RFQ
SPE-M2-4-F(100) M2 0.4 4 4 1.2 1 165 0.071 100 0.02 CAD RFQ
SPE-M2-5-F(100) M2 0.4 5 4 1.2 1 165 0.071 100 0.023 CAD RFQ
SPE-M2-6-F(100) M2 0.4 6 4 1.2 1 165 0.071 100 0.03 CAD RFQ
SPE-M2-8-F(100) M2 0.4 8 4 1.2 1 165 0.071 100 0.035 CAD RFQ
SPE-M2-10-F(100) M2 0.4 10 4 1.2 1 165 0.071 100 0.039 CAD RFQ
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 1 291 0.15 20 0.045 CAD RFQ
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 1 291 0.15 20 0.055 CAD RFQ
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 1 291 0.15 20 0.0716 CAD RFQ
SPE-M2.6-4-F(100) M2.6 0.45 4 5.2 1.5 1 291 0.15 100 0.045 CAD RFQ
SPE-M2.6-6-F(100) M2.6 0.45 6 5.2 1.5 1 291 0.15 100 0.055 CAD RFQ
SPE-M2.6-8-F(100) M2.6 0.45 8 5.2 1.5 1 291 0.15 100 0.055 CAD RFQ
SPE-M2.6-10-F(100) M2.6 0.45 10 5.2 1.5 1 291 0.15 100 0.0716 CAD RFQ
SPE-M3-5-F M3 0.5 5 6 1.75 2 405 0.21 20 0.057 CAD RFQ
SPE-M3-6-F M3 0.5 6 6 1.75 2 405 0.21 20 0.088 CAD RFQ
SPE-M3-8-F M3 0.5 8 6 1.75 2 405 0.21 20 0.1 CAD RFQ
SPE-M3-10-F M3 0.5 10 6 1.75 2 405 0.21 20 0.12 CAD RFQ
SPE-M3-12-F M3 0.5 12 6 1.75 2 405 0.21 20 0.13 CAD RFQ
SPE-M3-15-F M3 0.5 15 6 1.75 2 405 0.21 20 0.15 CAD RFQ
SPE-M3-16-F M3 0.5 16 6 1.75 2 405 0.21 20 0.16 CAD RFQ
SPE-M3-20-F M3 0.5 20 6 1.75 2 405 0.21 20 0.18 CAD RFQ
SPE-M3-25-F M3 0.5 25 6 1.75 2 405 0.21 20 0.22 CAD RFQ
SPE-M3-5-F(100) M3 0.5 5 6 1.75 2 405 0.21 100 0.057 CAD RFQ
SPE-M3-6-F(100) M3 0.5 6 6 1.75 2 405 0.21 100 0.088 CAD RFQ
SPE-M3-8-F(100) M3 0.5 8 6 1.75 2 405 0.21 100 0.1 CAD RFQ
SPE-M3-10-F(100) M3 0.5 10 6 1.75 2 405 0.21 100 0.12 CAD RFQ
SPE-M3-12-F(100) M3 0.5 12 6 1.75 2 405 0.21 100 0.13 CAD RFQ
SPE-M3-15-F(100) M3 0.5 15 6 1.75 2 405 0.21 100 0.15 CAD RFQ
SPE-M3-16-F(100) M3 0.5 16 6 1.75 2 405 0.21 100 0.16 CAD RFQ
SPE-M3-20-F(100) M3 0.5 20 6 1.75 2 405 0.21 100 0.18 CAD RFQ
SPE-M3-25-F(100) M3 0.5 25 6 1.75 2 405 0.21 100 0.22 CAD RFQ
SPE-M4-6-F M4 0.7 6 8 2.3 2 738 0.47 20 0.17 CAD RFQ
SPE-M4-8-F M4 0.7 8 8 2.3 2 738 0.47 20 0.2 CAD RFQ
SPE-M4-10-F M4 0.7 10 8 2.3 2 738 0.47 20 0.22 CAD RFQ
SPE-M4-12-F M4 0.7 12 8 2.3 2 738 0.47 20 0.25 CAD RFQ
SPE-M4-15-F M4 0.7 15 8 2.3 2 738 0.47 20 0.29 CAD RFQ
SPE-M4-16-F M4 0.7 16 8 2.3 2 738 0.47 20 0.3 CAD RFQ
SPE-M4-20-F M4 0.7 20 8 2.3 2 738 0.47 20 0.35 CAD RFQ
SPE-M4-25-F M4 0.7 25 8 2.3 2 738 0.47 20 0.42 CAD RFQ
SPE-M4-30-F M4 0.7 30 8 2.3 2 738 0.47 20 0.47 CAD RFQ
SPE-M4-6-F(100) M4 0.7 6 8 2.3 2 738 0.47 100 0.17 CAD RFQ
SPE-M4-8-F(100) M4 0.7 8 8 2.3 2 738 0.47 100 0.2 CAD RFQ
SPE-M4-10-F(100) M4 0.7 10 8 2.3 2 738 0.47 100 0.22 CAD RFQ
SPE-M4-12-F(100) M4 0.7 12 8 2.3 2 738 0.47 100 0.25 CAD RFQ
SPE-M4-15-F(100) M4 0.7 15 8 2.3 2 738 0.47 100 0.29 CAD RFQ
SPE-M4-16-F(100) M4 0.7 16 8 2.3 2 738 0.47 100 0.3 CAD RFQ
SPE-M4-20-F(100) M4 0.7 20 8 2.3 2 738 0.47 100 0.35 CAD RFQ
SPE-M4-25-F(100) M4 0.7 25 8 2.3 2 738 0.47 100 0.42 CAD RFQ
SPE-M4-30-F(100) M4 0.7 30 8 2.3 2 738 0.47 100 0.47 CAD RFQ
SPE-M5-8-F M5 0.8 8 10 2.8 2 1234 0.96 10 0.37 CAD RFQ
SPE-M5-10-F M5 0.8 10 10 2.8 2 1234 0.96 10 0.41 CAD RFQ
SPE-M5-12-F M5 0.8 12 10 2.8 2 1234 0.96 10 0.45 CAD RFQ
SPE-M5-15-F M5 0.8 15 10 2.8 2 1234 0.96 10 0.52 CAD RFQ
SPE-M5-20-F M5 0.8 20 10 2.8 2 1234 0.96 10 0.6 CAD RFQ
SPE-M5-25-F M5 0.8 25 10 2.8 2 1234 0.96 10 0.7 CAD RFQ
SPE-M5-30-F M5 0.8 30 10 2.8 2 1234 0.96 10 0.8 CAD RFQ
SPE-M5-8-F(100) M5 0.8 8 10 2.8 2 1234 0.96 100 0.37 CAD RFQ
SPE-M5-10-F(100) M5 0.8 10 10 2.8 2 1234 0.96 100 0.41 CAD RFQ
SPE-M5-12-F(100) M5 0.8 12 10 2.8 2 1234 0.96 100 0.45 CAD RFQ
SPE-M5-15-F(100) M5 0.8 15 10 2.8 2 1234 0.96 100 0.52 CAD RFQ
SPE-M5-20-F(100) M5 0.8 20 10 2.8 2 1234 0.96 100 0.6 CAD RFQ
SPE-M5-25-F(100) M5 0.8 25 10 2.8 2 1234 0.96 100 0.7 CAD RFQ
SPE-M5-30-F(100) M5 0.8 30 10 2.8 2 1234 0.96 100 0.8 CAD RFQ
SPE-M6-10-F M6 1 10 12 3.4 3 1749 1.64 10 0.41 CAD RFQ
SPE-M6-12-F M6 1 12 12 3.4 3 1749 1.64 10 0.65 CAD RFQ
SPE-M6-15-F M6 1 15 12 3.4 3 1749 1.64 10 0.82 CAD RFQ
SPE-M6-20-F M6 1 20 12 3.4 3 1749 1.64 10 0.94 CAD RFQ
SPE-M6-25-F M6 1 25 12 3.4 3 1749 1.64 10 1.1 CAD RFQ
SPE-M6-30-F M6 1 30 12 3.4 3 1749 1.64 10 1.2 CAD RFQ
SPE-M6-10-F(100) M6 1 10 12 3.4 3 1749 1.64 100 0.41 CAD RFQ
SPE-M6-12-F(100) M6 1 12 12 3.4 3 1749 1.64 100 0.65 CAD RFQ
SPE-M6-15-F(100) M6 1 15 12 3.4 3 1749 1.64 100 0.82 CAD RFQ
SPE-M6-20-F(100) M6 1 20 12 3.4 3 1749 1.64 100 0.94 CAD RFQ
SPE-M6-25-F(100) M6 1 25 12 3.4 3 1749 1.64 100 1.1 CAD RFQ
SPE-M6-30-F(100) M6 1 30 12 3.4 3 1749 1.64 100 1.2 CAD RFQ
SPE-M8-15-F M8 1.25 15 16 4.4 3 3261 3.68 5 1.3 CAD RFQ
SPE-M8-20-F M8 1.25 20 16 4.4 3 3261 3.68 5 1.9 CAD RFQ
SPE-M8-25-F M8 1.25 25 16 4.4 3 3261 3.68 5 2.2 CAD RFQ
SPE-M8-30-F M8 1.25 30 16 4.4 3 3261 3.68 5 2.4 CAD RFQ
SPE-M8-15-F(100) M8 1.25 15 16 4.4 3 3261 3.68 100 1.3 CAD RFQ
SPE-M8-20-F(100) M8 1.25 20 16 4.4 3 3261 3.68 100 1.9 CAD RFQ
SPE-M8-25-F(100) M8 1.25 25 16 4.4 3 3261 3.68 100 2.2 CAD RFQ
SPE-M8-30-F(100) M8 1.25 30 16 4.4 3 3261 3.68 100 2.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPE-F
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK cross recessed flat head machine screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts SPE-N are available.SPE-N

SPE-FPlastic Cross Recessed Flat Head Machine Screws - PEEK


Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)