Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | a | t | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-#8-32-1/4-FS(100) | No.8-32UNC | 1/4 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.22 | CAD | RFQ |
| SPE-#8-32-5/16-FS(100) | No.8-32UNC | 5/16 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.24 | CAD | RFQ |
| SPE-#8-32-3/8-FS(100) | No.8-32UNC | 3/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.25 | CAD | RFQ |
| SPE-#8-32-1/2-FS(100) | No.8-32UNC | 1/2 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.27 | CAD | RFQ |
| SPE-#8-32-5/8-FS(100) | No.8-32UNC | 5/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.28 | CAD | RFQ |
| SPE-#8-32-3/4-FS(100) | No.8-32UNC | 3/4 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.3 | CAD | RFQ |
| SPE-#8-32-7/8-FS(100) | No.8-32UNC | 7/8 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.47 | CAD | RFQ |
| SPE-#8-32-1-FS(100) | No.8-32UNC | 1 | 0.312 | 0.054 | 0.036 | 746 | 0.61 | 100 | 0.50 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-FS(INCH) | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK slotted flat head machine screws.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251201134218)
/14321_1.jpg?upd=20251201134218)
/14306_1.jpg?upd=20251201134218&awscf_publishdate=2026-04-13 15:00)



