• Special Screws (Bolts)
  • Electrical Insulation

SPE-SH/Plastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Tightening Hole Damage Prevention
  • Electrical Insulation
  • Decoration

Dimension Drawing

SPE-SHPlastic Screws - Hexalobular Socket Head Cap Screw with Ultra Low Head - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPE-M3-6-SH M3 0.5 6 6 1.3 SKX-8 8 376 0.2 20 0.077 CAD RFQ
SPE-M3-8-SH M3 0.5 8 6 1.3 SKX-8 8 376 0.2 20 0.09 CAD RFQ
SPE-M3-10-SH M3 0.5 10 6 1.3 SKX-8 8 376 0.2 20 0.11 CAD RFQ
SPE-M3-12-SH M3 0.5 12 6 1.3 SKX-8 8 376 0.2 20 0.12 CAD RFQ
SPE-M3-16-SH M3 0.5 16 6 1.3 SKX-8 8 376 0.2 20 0.15 CAD RFQ
SPE-M3-20-SH M3 0.5 20 6 1.3 SKX-8 8 376 0.2 20 0.18 CAD RFQ
SPE-M3-6-SH(100) M3 0.5 6 6 1.3 SKX-8 8 376 0.2 100 0.077 CAD RFQ
SPE-M3-8-SH(100) M3 0.5 8 6 1.3 SKX-8 8 376 0.2 100 0.09 CAD RFQ
SPE-M3-10-SH(100) M3 0.5 10 6 1.3 SKX-8 8 376 0.2 100 0.11 CAD RFQ
SPE-M3-12-SH(100) M3 0.5 12 6 1.3 SKX-8 8 376 0.2 100 0.12 CAD RFQ
SPE-M3-16-SH(100) M3 0.5 16 6 1.3 SKX-8 8 376 0.2 100 0.15 CAD RFQ
SPE-M3-20-SH(100) M3 0.5 20 6 1.3 SKX-8 8 376 0.2 100 0.18 CAD RFQ
SPE-M4-6-SH M4 0.7 6 8 1.5 SKX-10 10 713 0.45 20 0.15 CAD RFQ
SPE-M4-8-SH M4 0.7 8 8 1.5 SKX-10 10 713 0.45 20 0.18 CAD RFQ
SPE-M4-10-SH M4 0.7 10 8 1.5 SKX-10 10 713 0.45 20 0.2 CAD RFQ
SPE-M4-12-SH M4 0.7 12 8 1.5 SKX-10 10 713 0.45 20 0.23 CAD RFQ
SPE-M4-16-SH M4 0.7 16 8 1.5 SKX-10 10 713 0.45 20 0.26 CAD RFQ
SPE-M4-20-SH M4 0.7 20 8 1.5 SKX-10 10 713 0.45 20 0.32 CAD RFQ
SPE-M4-25-SH M4 0.7 25 8 1.5 SKX-10 10 713 0.45 20 0.37 CAD RFQ
SPE-M4-6-SH(100) M4 0.7 6 8 1.5 SKX-10 10 713 0.45 100 0.15 CAD RFQ
SPE-M4-8-SH(100) M4 0.7 8 8 1.5 SKX-10 10 713 0.45 100 0.18 CAD RFQ
SPE-M4-10-SH(100) M4 0.7 10 8 1.5 SKX-10 10 713 0.45 100 0.2 CAD RFQ
SPE-M4-12-SH(100) M4 0.7 12 8 1.5 SKX-10 10 713 0.45 100 0.23 CAD RFQ
SPE-M4-16-SH(100) M4 0.7 16 8 1.5 SKX-10 10 713 0.45 100 0.26 CAD RFQ
SPE-M4-20-SH(100) M4 0.7 20 8 1.5 SKX-10 10 713 0.45 100 0.32 CAD RFQ
SPE-M4-25-SH(100) M4 0.7 25 8 1.5 SKX-10 10 713 0.45 100 0.37 CAD RFQ
SPE-M5-6-SH M5 0.8 6 9 1.5 SKX-15 15 1200 0.81 20 0.22 CAD RFQ
SPE-M5-8-SH M5 0.8 8 9 1.5 SKX-15 15 1200 0.81 20 0.26 CAD RFQ
SPE-M5-10-SH M5 0.8 10 9 1.5 SKX-15 15 1200 0.81 20 0.29 CAD RFQ
SPE-M5-12-SH M5 0.8 12 9 1.5 SKX-15 15 1200 0.81 20 0.34 CAD RFQ
SPE-M5-16-SH M5 0.8 16 9 1.5 SKX-15 15 1200 0.81 20 0.41 CAD RFQ
SPE-M5-20-SH M5 0.8 20 9 1.5 SKX-15 15 1200 0.81 20 0.49 CAD RFQ
SPE-M5-25-SH M5 0.8 25 9 1.5 SKX-15 15 1200 0.81 20 0.59 CAD RFQ
SPE-M5-30-SH M5 0.8 30 9 1.5 SKX-15 15 1200 0.81 20 0.69 CAD RFQ
SPE-M5-6-SH(100) M5 0.8 6 9 1.5 SKX-15 15 1200 0.81 100 0.22 CAD RFQ
SPE-M5-8-SH(100) M5 0.8 8 9 1.5 SKX-15 15 1200 0.81 100 0.26 CAD RFQ
SPE-M5-10-SH(100) M5 0.8 10 9 1.5 SKX-15 15 1200 0.81 100 0.29 CAD RFQ
SPE-M5-12-SH(100) M5 0.8 12 9 1.5 SKX-15 15 1200 0.81 100 0.34 CAD RFQ
SPE-M5-16-SH(100) M5 0.8 16 9 1.5 SKX-15 15 1200 0.81 100 0.41 CAD RFQ
SPE-M5-20-SH(100) M5 0.8 20 9 1.5 SKX-15 15 1200 0.81 100 0.49 CAD RFQ
SPE-M5-25-SH(100) M5 0.8 25 9 1.5 SKX-15 15 1200 0.81 100 0.59 CAD RFQ
SPE-M5-30-SH(100) M5 0.8 30 9 1.5 SKX-15 15 1200 0.81 100 0.69 CAD RFQ
SPE-M6-10-SH M6 1 10 10 1.5 SKX-20 20 1551 1.39 10 0.39 CAD RFQ
SPE-M6-12-SH M6 1 12 10 1.5 SKX-20 20 1551 1.39 10 0.45 CAD RFQ
SPE-M6-16-SH M6 1 16 10 1.5 SKX-20 20 1551 1.39 10 0.55 CAD RFQ
SPE-M6-20-SH M6 1 20 10 1.5 SKX-20 20 1551 1.39 10 0.66 CAD RFQ
SPE-M6-25-SH M6 1 25 10 1.5 SKX-20 20 1551 1.39 10 0.82 CAD RFQ
SPE-M6-30-SH M6 1 30 10 1.5 SKX-20 20 1551 1.39 10 0.93 CAD RFQ
SPE-M6-40-SH M6 1 40 10 1.5 SKX-20 20 1551 1.39 10 1.22 CAD RFQ
SPE-M6-10-SH(100) M6 1 10 10 1.5 SKX-20 20 1551 1.39 100 0.39 CAD RFQ
SPE-M6-12-SH(100) M6 1 12 10 1.5 SKX-20 20 1551 1.39 100 0.45 CAD RFQ
SPE-M6-16-SH(100) M6 1 16 10 1.5 SKX-20 20 1551 1.39 100 0.55 CAD RFQ
SPE-M6-20-SH(100) M6 1 20 10 1.5 SKX-20 20 1551 1.39 100 0.66 CAD RFQ
SPE-M6-25-SH(100) M6 1 25 10 1.5 SKX-20 20 1551 1.39 100 0.82 CAD RFQ
SPE-M6-30-SH(100) M6 1 30 10 1.5 SKX-20 20 1551 1.39 100 0.93 CAD RFQ
SPE-M6-40-SH(100) M6 1 40 10 1.5 SKX-20 20 1551 1.39 100 1.22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-SH
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK special low profile cap screw. All head heights are 1.5mm or less.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts and washers SPE-NSPE-W are available.SPE-NSPE-W

SPE-SHPlastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK

SKX Hexalobular WrenchSKX

SPE-SHPlastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SPE-SHPlastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK

SKXB Hexalobular Short BitSKXB

SPE-SHPlastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK

SRD Magnet ScrewdriverSRD

SPE-SHPlastic Ultra Low Profile Hexalobular Socket Head Screws - PEEK


Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)