Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load(N)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SPT-M3-6-H | M3 | 0.5 | 6 | 5.5 | 2 | 45 | 0.18 | CAD | RFQ |
| SPT-M3-8-H | M3 | 0.5 | 8 | 5.5 | 2 | 45 | 0.2 | CAD | RFQ |
| SPT-M3-10-H | M3 | 0.5 | 10 | 5.5 | 2 | 45 | 0.23 | CAD | RFQ |
| SPT-M3-12-H | M3 | 0.5 | 12 | 5.5 | 2 | 45 | 0.25 | CAD | RFQ |
| SPT-M3-16-H | M3 | 0.5 | 16 | 5.5 | 2 | 45 | 0.3 | CAD | RFQ |
| SPT-M3-20-H | M3 | 0.5 | 20 | 5.5 | 2 | 45 | 0.35 | CAD | RFQ |
| SPT-M4-8-H | M4 | 0.7 | 8 | 7 | 2.8 | 79 | 0.41 | CAD | RFQ |
| SPT-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 79 | 0.45 | CAD | RFQ |
| SPT-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | 79 | 0.5 | CAD | RFQ |
| SPT-M4-16-H | M4 | 0.7 | 16 | 7 | 2.8 | 79 | 0.58 | CAD | RFQ |
| SPT-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | 79 | 0.66 | CAD | RFQ |
| SPT-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | 79 | 0.77 | CAD | RFQ |
| SPT-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | 128 | 0.74 | CAD | RFQ |
| SPT-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | 128 | 0.8 | CAD | RFQ |
| SPT-M5-16-H | M5 | 0.8 | 16 | 8 | 3.5 | 128 | 0.94 | CAD | RFQ |
| SPT-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | 128 | 1.1 | CAD | RFQ |
| SPT-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | 128 | 1.2 | CAD | RFQ |
| SPT-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | 128 | 1.4 | CAD | RFQ |
| SPT-M6-10-H | M6 | 1 | 10 | 10 | 4 | 181 | 1.2 | CAD | RFQ |
| SPT-M6-12-H | M6 | 1 | 12 | 10 | 4 | 181 | 1.3 | CAD | RFQ |
| SPT-M6-16-H | M6 | 1 | 16 | 10 | 4 | 181 | 1.5 | CAD | RFQ |
| SPT-M6-20-H | M6 | 1 | 20 | 10 | 4 | 181 | 1.7 | CAD | RFQ |
| SPT-M6-25-H | M6 | 1 | 25 | 10 | 4 | 181 | 1.9 | CAD | RFQ |
| SPT-M6-30-H | M6 | 1 | 30 | 10 | 4 | 181 | 2.1 | CAD | RFQ |
| SPT-M6-40-H | M6 | 1 | 40 | 10 | 4 | 181 | 2.6 | CAD | RFQ |
| SPT-M8-16-H | M8 | 1.25 | 16 | 13 | 5.5 | 329 | 3 | CAD | RFQ |
| SPT-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | 329 | 3.4 | CAD | RFQ |
| SPT-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | 329 | 3.8 | CAD | RFQ |
| SPT-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | 329 | 4.2 | CAD | RFQ |
| SPT-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | 329 | 5.1 | CAD | RFQ |
| SPT-M8-50-H | M8 | 1.25 | 50 | 13 | 5.5 | 329 | 6 | CAD | RFQ |
| SPT-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | 522 | 6.3 | CAD | RFQ |
| SPT-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | 522 | 7 | CAD | RFQ |
| SPT-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | 522 | 7.7 | CAD | RFQ |
| SPT-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | 522 | 9 | CAD | RFQ |
| SPT-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | 759 | 10 | CAD | RFQ |
| SPT-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | 759 | 11 | CAD | RFQ |
| SPT-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | 759 | 13 | CAD | RFQ |
| SPT-M12-50-H | M12 | 1.75 | 50 | 19 | 8 | 759 | 15 | CAD | RFQ |
| SPT-M12-60-H | M12 | 1.75 | 60 | 19 | 8 | 759 | 17 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPT-H | |
|---|---|
| Main body | PTFE(Polytetrafluoroethylene) /White |
| Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- PTFE (Polytetrafluoroethylene)is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate it.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws


/14306_1.jpg?upd=20251201134223&awscf_publishdate=2026-04-08 19:00)