Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPA-M10-15-C | M10 | 1.5 | 15 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 4.3 | CAD | RFQ |
| SPA-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 4.9 | CAD | RFQ |
| SPA-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 5.4 | CAD | RFQ |
| SPA-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 5.9 | CAD | RFQ |
| SPA-M10-35-C | M10 | 1.5 | 35 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 6.4 | CAD | RFQ |
| SPA-M10-40-C | M10 | 1.5 | 40 | 16 | 10 | 8 | 7646 | 11.39 | 5 | 7 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPA-C | |
|---|---|
| Main body | RENYTM*1(50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
| Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws






/14306_1.jpg?upd=20250924100906&awscf_publishdate=2025-11-28 15:20)