NBK logo

  • Special Screws
  • Lightweight

SPA-M3-12-C

Plastic Screw - Socket Head Cap Screws - RENY

  • High strength
  • High Specific Strength

Dimension Drawing

SPA-CPlastic Screw - Hex Socket Head Cap Screws - RENY寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-12-C M3 0.5 12 5.5 3 2.5 853 0.36 20 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-12-C M3 0.5 12 5.5 3 2.5 853 0.36 20 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-12-C M3 0.5 12 5.5 3 2.5 853 0.36 20 0.2 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M3-12-C M3 0.5 12 5.5 3 2.5 853 0.36 20 0.2 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-C
Main body RENYTM*1(50% Glass Fiber
Reinforced Polyamide MXD6)
(Black)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see SPA-M3-C

Click here to see SPA-C