• Special Screws
  • Lightweight

SPA-M1.2-MF

Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY

  • High strength
  • Miniature
  • High Specific Strength

Dimension Drawing

SPA-MFPlastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.2
L
All
2.5
4

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 Cross-recessed
Socket Number
Tension Rupture Load*1 (N) Torsional Torque*1 (N・m) Qty per pack Mass
(g)
CAD
Download
RFQ
SPA-M1.2-2.5-MF M1.2 0.25 2.5 2.3 0 110 0.029 10 0.005 CAD RFQ
SPA-M1.2-4-MF M1.2 0.25 4 2.3 0 110 0.029 10 0.007 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPA-MF
Main unit RENYTM*1 (Glass Fiber 50% Reinforced Polyamide MXD6)
(Ivory)
Heat resistance temperature*2 105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices / refrigerating and freezing facilities / Weight saving of offshore instruments, plating facility and automobile, aircraft and space equipment, etc.

Characteristics

  • Miniature screws for precision devices.
  • RENYTM is thermoplastic engineering plastics with excellent tensile strength and bending strength.
  • It is highly fatigue-resistant and has excellent creeping and heat insulation properties.
  • While it is nearly as strong as metal, its mass is about 1/5 of iron.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Related Services

Product List

Click here to see SPA-MF

Click here to see Lightweight