NBK logo

  • Special Screws
  • Lightweight

SPA-M12-N

Plastic Screw - Hex Nuts / Washers - RENY

  • High strength

Dimension Drawing

SPA-NPlastic Screw - Hex Nuts / Washers - RENY寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M12-N M12 1.75 19 10 10 3.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M12-N M12 1.75 19 10 10 3.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M12-N M12 1.75 19 10 10 3.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M12-N M12 1.75 19 10 10 3.5 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-N
Main Body RENYTM*1(50% Glass Fiber
Reinforced Polyamide MXD6)
/Ivory
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment, insulation and dew
condensation prevention for refrigerators and freezers, aquatic
applications, electrochemical plating, lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
  • It has a hardness level near that of metal but its mass is 1/5th that of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPA-N

Click here to see Lightweight