• Special Screws
  • Lightweight

SPA-P(INCH)/Plastic Screw - Cross Recessed Pan Head Machine Screw - RENY - Inch Thread

  • High strength
  • High Specific Strength

Dimension Drawing

SPA-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - RENY - Inch Thread寸法図

Specs/CAD

Select

♯Nominal
All
No.4-40UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"

Unit : inch

Part Number ♯Nominal L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 1 618 0.28 10 0.1 CAD RFQ
SPA-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 1 618 0.28 10 0.11 CAD RFQ
SPA-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 1 618 0.28 10 0.11 CAD RFQ
SPA-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 1 618 0.28 10 0.12 CAD RFQ
SPA-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 1 618 0.28 10 0.12 CAD RFQ
SPA-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 1 618 0.28 10 0.13 CAD RFQ
SPA-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 1 618 0.28 10 0.13 CAD RFQ
SPA-#4-40-1-P No.4-40UNC 1 0.219 0.08 1 618 0.28 10 0.14 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPA-P(INCH)
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance Temperature*2 105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • Inch screw type.
  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its mass is approximately 1/5 that of iron.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws