Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-4-P | M3 | 0.5 | 4 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.093 | CAD | RFQ |
SPA-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.1 | CAD | RFQ |
SPA-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.11 | CAD | RFQ |
SPA-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.13 | CAD | RFQ |
SPA-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.15 | CAD | RFQ |
SPA-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.16 | CAD | RFQ |
SPA-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.19 | CAD | RFQ |
SPA-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.26 | CAD | RFQ |
SPA-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.31 | CAD | RFQ |
SPA-M3-30-P | M3 | 0.5 | 30 | 5.5 | 2 | 2 | 853 | 0.36 | 50 | 0.35 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SPA-P | |
---|---|
Main body | RENYTM*1(50% Glass Fiber Reinforced Polyamide MXD6)(Ivory) |
Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dewcondensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws