NBK logo

  • Special Screws
  • Lightweight

SPA-M5-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - RENY

  • High strength
  • High Specific Strength

Dimension Drawing

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
15
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 CAD RFQ
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 CAD RFQ
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 CAD RFQ
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 CAD RFQ
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 CAD RFQ
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 CAD RFQ
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 CAD RFQ
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 CAD RFQ
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 CAD RFQ
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 CAD RFQ
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 CAD RFQ
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 CAD RFQ
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 CAD RFQ
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 CAD RFQ
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 CAD RFQ
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 CAD RFQ
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 CAD RFQ
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 CAD RFQ
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 CAD RFQ
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 CAD RFQ
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 CAD RFQ
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M5-8-P M5 0.8 8 9 3.3 2 2407 1.65 20 0.47 CAD RFQ
SPA-M5-10-P M5 0.8 10 9 3.3 2 2407 1.65 20 0.52 CAD RFQ
SPA-M5-12-P M5 0.8 12 9 3.3 2 2407 1.65 20 0.56 CAD RFQ
SPA-M5-15-P M5 0.8 15 9 3.3 2 2407 1.65 20 0.66 CAD RFQ
SPA-M5-20-P M5 0.8 20 9 3.3 2 2407 1.65 20 0.76 CAD RFQ
SPA-M5-25-P M5 0.8 25 9 3.3 2 2407 1.65 20 0.98 CAD RFQ
SPA-M5-30-P M5 0.8 30 9 3.3 2 2407 1.65 20 1.2 CAD RFQ
SPA-M5-35-P M5 0.8 35 9 3.3 2 2407 1.65 20 1.3 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-P
Main body RENYTM*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPA-P

Click here to see Lightweight