NBK logo

  • Special Screws
  • Lightweight

SPA-M6-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - RENY

  • High strength
  • High Specific Strength

Dimension Drawing

SPA-PPlastic Screw - Cross Recessed Pan Head Machine Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 CAD RFQ
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 CAD RFQ
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 CAD RFQ
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 CAD RFQ
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 CAD RFQ
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 CAD RFQ
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 CAD RFQ
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 CAD RFQ
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 CAD RFQ
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 CAD RFQ
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 CAD RFQ
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 CAD RFQ
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 CAD RFQ
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 CAD RFQ
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 CAD RFQ
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 CAD RFQ
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 CAD RFQ
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 CAD RFQ
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 CAD RFQ
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 CAD RFQ
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 CAD RFQ
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPA-M6-10-P M6 1 10 10.5 3.9 3 3106 2.74 20 0.83 CAD RFQ
SPA-M6-12-P M6 1 12 10.5 3.9 3 3106 2.74 20 0.9 CAD RFQ
SPA-M6-15-P M6 1 15 10.5 3.9 3 3106 2.74 20 1 CAD RFQ
SPA-M6-20-P M6 1 20 10.5 3.9 3 3106 2.74 20 1.2 CAD RFQ
SPA-M6-25-P M6 1 25 10.5 3.9 3 3106 2.74 20 1.4 CAD RFQ
SPA-M6-30-P M6 1 30 10.5 3.9 3 3106 2.74 20 1.8 CAD RFQ
SPA-M6-35-P M6 1 35 10.5 3.9 3 3106 2.74 20 2.0 CAD RFQ
SPA-M6-40-P M6 1 40 10.5 3.9 3 3106 2.74 20 2.1 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPA-P
Main body RENYTM*1(50% Glass Fiber
Reinforced Polyamide MXD6)(Ivory)
Heat Resistance
Temperature*2
105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENYTM is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPA-P

Click here to see Lightweight