• Special Screws (Bolts)
  • Lightweight

SPA-Z/Plastic Threaded Rod - RENY

  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SPA-ZPlastic Threaded Rod - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
M16
L
All
300

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Tension Rupture
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SPA-M6-Z M6 1 300 3106 11 CAD RFQ
SPA-M8-Z M8 1.25 300 5335 20 CAD RFQ
SPA-M10-Z M10 1.5 300 7646 31 CAD RFQ
SPA-M12-Z M12 1.75 300 7511 45 CAD RFQ
SPA-M16-Z M16 2 300 19987 81 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPA-Z
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance Temperature*2 105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)