• Special Screws
  • Lightweight

SPC-N/Plastic Hex Nut - PC

Dimension Drawing

SPC-NPlastic Hex Nut - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-M2-N M2 0.4 4 1.6 50 0.019 CAD RFQ
SPC-M2.6-N M2.6 0.45 5 2 50 0.043 CAD RFQ
SPC-M3-N M3 0.5 5.5 2.4 50 0.052 CAD RFQ
SPC-M4-N M4 0.7 7 3.2 50 0.12 CAD RFQ
SPC-M5-N M5 0.8 8 4 50 0.18 CAD RFQ
SPC-M6-N M6 1 10 5 20 0.37 CAD RFQ
SPC-M8-N M8 1.25 13 6.5 20 0.37 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-N/SPC-W
Main body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws