Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M1.7-3-P | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 51 | 0.022 | 50 | 0.0066 | CAD | RFQ |
| SPC-M1.7-4-P | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 51 | 0.022 | 50 | 0.0085 | CAD | RFQ |
| SPC-M2-3-P | M2 | 0.4 | 3 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.02 | CAD | RFQ |
| SPC-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.022 | CAD | RFQ |
| SPC-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.025 | CAD | RFQ |
| SPC-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.028 | CAD | RFQ |
| SPC-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.042 | CAD | RFQ |
| SPC-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.047 | CAD | RFQ |
| SPC-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 1 | 107 | 0.055 | 50 | 0.053 | CAD | RFQ |
| SPC-M2.6-3-P | M2.6 | 0.45 | 3 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.052 | CAD | RFQ |
| SPC-M2.6-4-P | M2.6 | 0.45 | 4 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.056 | CAD | RFQ |
| SPC-M2.6-5-P | M2.6 | 0.45 | 5 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.061 | CAD | RFQ |
| SPC-M2.6-6-P | M2.6 | 0.45 | 6 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.066 | CAD | RFQ |
| SPC-M2.6-8-P | M2.6 | 0.45 | 8 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.075 | CAD | RFQ |
| SPC-M2.6-10-P | M2.6 | 0.45 | 10 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.084 | CAD | RFQ |
| SPC-M2.6-12-P | M2.6 | 0.45 | 12 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.093 | CAD | RFQ |
| SPC-M2.6-15-P | M2.6 | 0.45 | 15 | 4.5 | 1.7 | 1 | 196 | 0.12 | 50 | 0.1 | CAD | RFQ |
| SPC-M3-4-P | M3 | 0.5 | 4 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.083 | CAD | RFQ |
| SPC-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.075 | CAD | RFQ |
| SPC-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.082 | CAD | RFQ |
| SPC-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.094 | CAD | RFQ |
| SPC-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.11 | CAD | RFQ |
| SPC-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.12 | CAD | RFQ |
| SPC-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.14 | CAD | RFQ |
| SPC-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.19 | CAD | RFQ |
| SPC-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.23 | CAD | RFQ |
| SPC-M3-30-P | M3 | 0.5 | 30 | 5.5 | 2 | 2 | 266 | 0.18 | 50 | 0.26 | CAD | RFQ |
| SPC-M4-5-P | M4 | 0.7 | 5 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.2 | CAD | RFQ |
| SPC-M4-6-P | M4 | 0.7 | 6 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.16 | CAD | RFQ |
| SPC-M4-8-P | M4 | 0.7 | 8 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.18 | CAD | RFQ |
| SPC-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.2 | CAD | RFQ |
| SPC-M4-12-P | M4 | 0.7 | 12 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.23 | CAD | RFQ |
| SPC-M4-15-P | M4 | 0.7 | 15 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.27 | CAD | RFQ |
| SPC-M4-20-P | M4 | 0.7 | 20 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.38 | CAD | RFQ |
| SPC-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.44 | CAD | RFQ |
| SPC-M4-30-P | M4 | 0.7 | 30 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.5 | CAD | RFQ |
| SPC-M4-40-P | M4 | 0.7 | 40 | 7 | 2.6 | 2 | 481 | 0.39 | 50 | 0.62 | CAD | RFQ |
| SPC-M5-6-P | M5 | 0.8 | 6 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.36 | CAD | RFQ |
| SPC-M5-8-P | M5 | 0.8 | 8 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.4 | CAD | RFQ |
| SPC-M5-10-P | M5 | 0.8 | 10 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.38 | CAD | RFQ |
| SPC-M5-12-P | M5 | 0.8 | 12 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.41 | CAD | RFQ |
| SPC-M5-15-P | M5 | 0.8 | 15 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.47 | CAD | RFQ |
| SPC-M5-20-P | M5 | 0.8 | 20 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.56 | CAD | RFQ |
| SPC-M5-25-P | M5 | 0.8 | 25 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.72 | CAD | RFQ |
| SPC-M5-30-P | M5 | 0.8 | 30 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.81 | CAD | RFQ |
| SPC-M5-35-P | M5 | 0.8 | 35 | 9 | 3.3 | 2 | 797 | 0.8 | 50 | 0.91 | CAD | RFQ |
| SPC-M6-10-P | M6 | 1 | 10 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 0.6 | CAD | RFQ |
| SPC-M6-12-P | M6 | 1 | 12 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 0.65 | CAD | RFQ |
| SPC-M6-15-P | M6 | 1 | 15 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 0.76 | CAD | RFQ |
| SPC-M6-20-P | M6 | 1 | 20 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 0.87 | CAD | RFQ |
| SPC-M6-25-P | M6 | 1 | 25 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 1 | CAD | RFQ |
| SPC-M6-30-P | M6 | 1 | 30 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 1.3 | CAD | RFQ |
| SPC-M6-35-P | M6 | 1 | 35 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 1.4 | CAD | RFQ |
| SPC-M6-40-P | M6 | 1 | 40 | 10.5 | 3.9 | 3 | 1136 | 1.2 | 20 | 1.6 | CAD | RFQ |
| SPC-M8-12-P | M8 | 1.25 | 12 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 1.7 | CAD | RFQ |
| SPC-M8-15-P | M8 | 1.25 | 15 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 1.8 | CAD | RFQ |
| SPC-M8-20-P | M8 | 1.25 | 20 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 2.1 | CAD | RFQ |
| SPC-M8-25-P | M8 | 1.25 | 25 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 2.3 | CAD | RFQ |
| SPC-M8-30-P | M8 | 1.25 | 30 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 2.6 | CAD | RFQ |
| SPC-M8-40-P | M8 | 1.25 | 40 | 14 | 5.2 | 3 | 2088 | 3.2 | 20 | 3.1 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-P | |
|---|---|
| Main body | PC (Polycarbonate) (Transparent)*1 |
| Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment and automobilesCharacteristics
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Max. Operating Temperature*2 (min./max.):-40/115°C
- PC has low water absorbency and excellent weather resistance.
- The properties and precautions of plastic screws⇒Plastic Screws