• Special Screws (Bolts)
  • Lightweight

SPC-W-WH/Plastic Washers - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-W-WHPlastic Washers - PC寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-8-W-WH 8.5 18 1.6 8 50 0.57 CAD RFQ
SPC-8-W-WH(500) 8.5 18 1.6 8 500 0.57 CAD RFQ
SPC-10-W-WH 10.5 22 1.6 10 20 1.1 CAD RFQ
SPC-10-W-WH(500) 10.5 22 1.6 10 500 1.1 CAD RFQ
SPC-12-W-WH 13 24 2.5 12 20 0.43 CAD RFQ
SPC-12-W-WH(500) 13 24 2.5 12 500 0.43 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-W-WH
Main Body PC (Polycarbonate) (White)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) washers.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Lightweight

Click here to see Special Screws (Bolts)