Specs/CAD
Unit : mm
| Part Number | W (Whitworth) Nominal of Thread |
Pitch | L | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|
| SPC-W3/8-Z | W3/8 | 1.5875 | 300 | 25.06 | CAD | RFQ |
Related Services
Material/Finish
| SPC-Z(INCH) | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) threaded rods.
- Inch screw type.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251201134344)
/14306_1.jpg?upd=20251201134341&awscf_publishdate=2026-04-13 15:00)
/14306_1.jpg?upd=20251201134343&awscf_publishdate=2026-04-13 15:00)