• Special Screws (Bolts)
  • Lightweight

SRS6A-M4-ALK

System 6 Screws with Nylon Patch

  • Nonmagnetic
  • Light Weight
  • Vibration resistant treatment
  • Tamper Resistance

Dimension Drawing

SRS6A-ALKSystem 6 Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRS6A-M4-6-ALK M4 0.7 6 7.5 2.5 SKRS6A-4 SRD-6.35 10 0.22 CAD RFQ
SRS6A-M4-8-ALK M4 0.7 8 7.5 2.5 SKRS6A-4 SRD-6.35 10 0.25 CAD RFQ
SRS6A-M4-10-ALK M4 0.7 10 7.5 2.5 SKRS6A-4 SRD-6.35 10 0.28 CAD RFQ
SRS6A-M4-12-ALK M4 0.7 12 7.5 2.5 SKRS6A-4 SRD-6.35 10 0.31 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRS6A-ALK
Main Body A5056
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Head has a special round shape with 6 grooves.
    With nylon patch.
  • Made of aluminum alloy. The specific gravity is approximately 33% that of stainless steel.
  • There is no electrocorrosion due to contact with aluminum alloy.
  • Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools, including pliers.
  • Install and remove with SKRS6K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.

Related Products

SKRS6K applicable bits are available.SKRS6K

SRS6A-ALKSystem 6 Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRS6A-ALKSystem 6 Screws with Nylon Patch


Related Services

Product List

Click here to see SRS6A-ALK

Click here to see Lightweight