Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRS6A-M3-6 | M3 | 0.5 | 6 | 5.5 | 2.02 | SKRS6K-3 | SRD-6.35 | 10 | 0.15 | CAD | RFQ |
| SRS6A-M3-8 | M3 | 0.5 | 8 | 5.5 | 2.02 | SKRS6K-3 | SRD-6.35 | 10 | 0.18 | CAD | RFQ |
| SRS6A-M3-10 | M3 | 0.5 | 10 | 5.5 | 2.02 | SKRS6K-3 | SRD-6.35 | 10 | 0.21 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRS6A | |
|---|---|
| Main Body | A5056 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Head has a special round shape with 6 grooves.
- Made of aluminum alloy. The specific gravity is approximately 33% that of stainless steel.
- There is no electrocorrosion due to contact with aluminum alloy.
- Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
- This prevents mounting and removing with regular tools, including pliers.
- Install and remove with SKRS6K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.








/14306_1.jpg?upd=20260417092038&awscf_publishdate=2026-04-13 15:00)